??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Roller - Roller conveyors
Bill of material
WAC042000322 Rolle Rolle mit Spurkranz
ARTIKEL
Article
Roller
ARTIKELHELP
Hilfsvariable für ARTIKEL für NB ohne Leerzeichen
TYPE
Type / Size
BEST
Article number
A
Length
33.3 mm
B
Length
24 mm
C
Height
10 mm
D
Diameter
mm
E
Diameter
40 mm
F
Length
50 mm
CNSMASSEXACT
Weight
g
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
CNSSTDDTIME
Standard delivery time of the article
1 week after receipt of order
ECLASS80
eClass V 8.0
23-34-03-90
WARENNUMMER
Customs tariff number
83022000