??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Nordbahn
Description
Rostock L+AL - Park bench
Bill of material
Rostock L+AL FSC 2,00m_72457
ARTIKELNUMMER
Article number
72457
ARTIKELNAME
Article name
Rostock L+AL FSC 2,00m
LOG
Level of geometry
GL
Overall length
200 cm
GB
Width
60 cm
GH
Overall depth
90 cm
SL
Seat length
200 cm
GEW
Gewicht in ca.
77 kg
MG
Material frame
Rechteckstahlrohr
OB
Surface
verzinkt und pulverbeschichtet
GF
Frame colour
DB703
H
Wood
Hartholz
ZERT
Certificate
FSC
BH
Coating wood
geölt
BT
Type of coating
Öl farblos
FA
can be set up freely
ja
BM
Fasteners
Spreizanker
ABM
Number of fasteners
4
B
Particularities