??
Catalog navigation
Stáhnout CAD model
Previews
3D
Characteristics Graph
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
BELIMO EMEA
Description
Rotary actuator, 90 Nm, IP66/67
Bill of material
JRCA-BAC-S2-T.
SA010ID04
Manufacturer name
Belimo
PREVIEW
Preview
SA810ID03
Manufacturer’s reference number
SA810ID10
Description/supplementary text for the order number
SA200ID03
Control
SA300ID03
Mechanical transmission
rotary
SA350ID03
Actuator connection
interlocking
SA400ID03
Shaft holder
interlocking
SA500ID03
Applications
Air
SA700ID04
Product description
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC/DC
SA700ID07
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
SA700ID08
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID11
power consumption AC (in operation)
20.0 VA
SA700ID13
max. power consumption AC (at rest)
7.0 VA
SA700ID15
power consumption DC (in operation)
20.0 W
SA700ID17
max. Leistungsaufnahme DC(Ruhe)
7.0 W
SA700ID18
Switch-on current
0.0 A
SA700ID19
Switch-on current duration regarding switch-on current field
0.0 ms
SA700ID24
max. ambient temperature
-30 °C
SA700ID25
Min. ambient temperature
50 °C
SA700ID26
allowable ambient humidity (in operation)
100 % rF
SA700ID27
Permissible condensation
Ja
SA700ID28
pollution degree
Pollution degree 3
SA700ID29
Degree of protection
IP66/67
SA700ID30
protection class
I
SA700ID31
sound power level
60 dB(A)
SA700ID32
mass (net)
3.700 kg
SA010ID02
Sheet number of the guideline
24