??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Rotary unit - -
Bill of material
269600
BEST
Order No.
269600
SSTELLE
Interface fitted
SWA 5 mm
ANSCHLUSS1
Anschluss 1
SWA 5 female
ANSCHLUSS2
Anschluss 2
SWA 5 male
D
diameter
25 mm
D1
diameter
5 mm
H
Height
30.5 mm
H1
Height
10 mm
BS
Description
Information
Infotext