??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Rotary unit with fine adjustment and indexing - -
Bill of material
3149000
BEST
Order No.
314900
B
width
40 mm
H
height
42 mm
H1
Centre height
23 mm
L
Length
60 mm
SCHWENK
Swivelling
°
GEW
weight
0,17
BS
Description
Information
Infotext