??
Catalog navigation
Download CAD models
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
IPR
Description
RP-40 - 2-Jaw-Parallel Gripper, with Roller Bearing
Bill of material
RP-40 [HUB 0]
ARTNR
Part-No.
15000306
TYP
Type
RP
MODEL
Model
40
HUB
Stroke currently set in the CAD model
mm
Entrez la valeur pour HUB
Stroke currently set in the CAD model
mm
cm
inch
ft
H
Total stroke
50.80 mm
OPTION
Sensor Mounting Kit
GK
Gripping Force at p = 6 bar
850.00 N
GE
Recommended Part Weight
8.00 kg
M
Weight
2.775 kg
ZB
Cylinder Bore
44.40 mm
ZV
Displacement
28.00 cm³
LV
Air Consumption each Cycle open/close
0.392 l
OZ
Actuation time opening at p = 6 bar
0.39 s
SZ
Actuation time closing at p = 6 bar
0.39 s
WHG
Repeatability
+/- 0.03 mm
MFL
Maximum Finger Length
160.00 mm
CTN
Customs Tariff Number
84799070