??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 128
HELP_VARIABLE
Company
Rigon
Description
RPC1 - Straight guide pillar
Bill of material
RPC1 20X180
SIG
Designation
RPC1
COD
Code
D1
g6
mm
D2
+0.0/-0.2
mm
K
+0.0/-0.2
mm
L
+0.0/-0.5
mm
L1
mm
MAT
Material
Steel 16Cr Ni 4 UNI 7846
HD
Surface hardness
61-63 HRC
RES
Core resistance
110-130 kg/mm²
TR
Thermic treatment
Hardening and tempering
FIN
Surface finishing
Finely grounded