??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Duplomatic
Description
RPCE2 - Two-way pilot operated flow control valve with electric proportional control - ISO 6263-06 (CETOP 06)
Bill of material
RPCE2-35/C/52-24
TIPO
Type
RPC
E
Electric proportional control
E
DN
Nominal size
2 = ISO 6263-06 (CETOP 06)
CF
Controlled flow rate
B
Built-in check valve
C
P
Pilot
SER
Series No.
52
NV
Nominal solenoid voltage
24 = Nominal solenoid voltage 24V DC
GU
Seals