??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Duplomatic
Description
RPCE3 - Two-way pilot operated flow control valve with electric proportional control - ISO 6263-07 (CETOP 07)
Bill of material
RPCE3-100/C/52-24
TIPO
Type
RPC
E
Electric proportional control
E
DN
Nominal size
3 = ISO 6263-07 (CETOP 07)
CF
Controlled flow rate
B
Built-in check valve
C
P
Pilot
SER
Series No.
52
NV
Nominal solenoid voltage
24 = Nominal solenoid voltage 24V DC
GU
Seals