??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 36
HELP_VARIABLE
Company
Berger Tools
Description
RS 1500 - Minimum height, maximum force + SKUDO
Bill of material
RS1500-035N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
63 mm
P
Pressure
bar
PMIN
Pressione minima
20 bar
CX
Working stroke
mm
输入参数值: CX
Working stroke
mm
cm
inch
ft
FIS
Fissagi
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm^3
S
Surface
10.18 cm^2
W
Weight
Kg