??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bader Führungselemente
Description
RSM/RSK - Kreuzrollengelagerte Schlittenführungen
Bill of material
RSM.040.045.010.GG
CNSORDERNO
Order number
RSM.040.045.010.GG
B
Width
mm
L
Length L
mm
TYPE
Type
H
Height
20 mm
C
maximum HUB
mm
POS
HUB Position
mm
Enter value for POS
HUB Position
mm
cm
inch
ft
L1
Length l1
33 mm
W
Weight
0.34 kg
F
F max.
360 N
MAT
Material
SUR
Surface coating
INFO1
Bellows cover
Possible, please get in touch
INFO2
Meter installation
Possible, please get in touch
INFO3
Handwheel
Possible, please get in touch