??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 59
HELP_VARIABLE
Company
Smalley
Description
RSSE - Imperial
Bill of material
RSSE-112-CSOP-BX
PARTNBR
Part No.
NO
no.
D1
Shaft Diameter
Inch
D1FRAC
d1 frac
S
Ring Thickness
Inch
STOLUP
Ring Thickness Tolerance Up
Inch
STOLDWN
Ring Thickness Tolerance Down
Inch
D3
Ring Diameter
Inch
D3TOLUP
Ring Tolerance Up
Inch
D3TOLDWN
Ring Tolerance Down
Inch
A
Lug Height (INCH)
Inch
ATOLUP
Lug Height Tolerance Up
Inch
ATOLDWN
Lug Height Tolerance Down
Inch
B
Radial Wall
BTOLUP
Ring Radial Wall Tolerance Up
Inch
BTOLDWN
Ring Radial Wall tolerance Down
Inch
C
Taper Width
Inch
CTOLUP
C up
Inch
CTOLDWN
c down
Inch
D5
Lug Inside Diameter (INCH)
D5TOLUP
Lug ID Tolerance Up
Inch
D5TOLDWN
Luf ID Tolerance Down
Inch
D2
Groove Diameter
Inch
D2TOLUP
Groove Diameter Toletance Up
Inch
D2TOLDWN
Groove Diameter Tolerance Down
Inch
M
Groove Width
Inch
MTOLUP
Groove Width Tolerance Up
Inch
MTOLDWN
Groove Width Tolerance Down
0.000 Inch
N
Edge Margin
Inch
FN
Groove Yield
lb
FR
Ring Shear
lb
G
Max Chamfer/Radius
Inch
FRG
Ring Shear @ Max Chamfer/Radius
Inch
MR
Max RPM
PS
Pliers Straight
PB
Pliers Bent
MAT
Material
HARDNESS
Hardness
FINISH
Finish
phosphated and oiled
TP
Type
External
SS
Smaley Series
Tapered Section
DC
Delivery Country
These products are only available in the USA