??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
RSV
Bill of material
RSV-20A-210K-DC24V
MODEL
Model no.
RSV
PS
Port size
BM
Body material
K : Bronze
CH
Coil housing
V
Voltage
INFOTEXT
Product Info
Product Info
A
100 mm
B
129 mm
C
35 mm
D
- mm
E
18 mm
F
- mm
NG
n-G
-
D1
d
Rc3/4