??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 26
HELP_VARIABLE
Company
Berger Tools
Description
RT 350 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Bill of material
RT350-125
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
32 mm
P
Pressure
bar
PMIN
Pressione minima
20 bar
CX
Working stroke
mm
输入参数值: CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm^3
S
Surface
2.01 cm^2
W
Weight
Kg