您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
RT500-125
Berger Tools
Nitrogen gas Cylinders
RT
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/cilindri_ad_azoto/rt/rt_500_asmtab.prj},{NB=RT500-125--(0)},{CU=125},{L=290},{LMIN=165},{RC=2},{D=38},{P=150},{PMIN=20},{F0=470},{F1I=795},{F1P=988},{V=110.0},{S=3.14},{W=0.87},{FB=MIN},{FBA=MIN},{FS2=0},{FS2A=55},{FCA=40},{FCQA=38.500},{FSA=95},{H=163},{FSD=23.900},{VERS=500},{VER=26},{L3=10.500},{FS2B=55},{ED=1.000},{FT=56.500},{FS1=MIN},{S2=3.14159},{V2=0.11039},{P2=150},{OSM=2.000},{SPM=20},{ARTNR=RT500-125},{CODE=RT500-125-A},{CODENIT=KT5-125},{CX=0},{FIS=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
Berger Tools
Description
RT 500 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Bill of material
RT500-125
ARTNR
RT500-125
RT500-125
CU
Stroke
125
125
mm
L
Total length
290
290
mm
LMIN
Minimum length
165
165
mm
RC
Reserves stroke
2
mm
D
Diameter
38
mm
P
Pressure
150
150
bar
PMIN
Pressione minima
20
bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
FIS
Fixing
- ✔
-
-
FC 38A
FC 38A
FS2A 38
FS2A 38
FS2B 38
FS2B 38
FSA 38
FSA 38
FSD 38
FSD 38
FCQC 38
FCQC 38
FT 38
FT 38
FTP 38
FTP 38
F0
Initial force
470
470
daN
F1I
Isothermal end force
795
795
daN
F1P
Polytropische Endfestigkeit
988
988
daN
V
Volume
110.0
110.0
cm^3
S
Surface
3.14
cm^2
W
Weight
0.87
0.87
Kg