目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
RT750-125-A
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
NITROGEN GAS CYLINDERS
RT
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rcm/molle_elastomeri/cilindri_ad_azoto/rt/rt_750_asmtab.prj},{NB=RT750-125-A--(0)},{CU=125},{L=297},{LMIN=172},{RC=2},{D=45},{P=150},{PMIN=20},{F0=740},{F1I=1270},{F1P=1589},{V=167.0},{S=4.91},{W=1.24},{FB=70},{FBA=50.000},{FS2=70},{FS2A=70},{FCA=47},{FCQA=45.500},{FSA=100},{H=170},{FSD=27.500},{VERS=750},{VER=39},{L3=14.500},{FS2B=MIN},{ED=1.000},{FT=70.700},{FS1=MIN},{S2=4.90874},{V2=0.16694},{P2=150},{OSM=3.000},{SPM=20},{CODE=RT750-125-A},{CODENIT=KT7,5-125},{CX=0},{FIS=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
RCM
Description
RT 750 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Bill of material
RT750-125-A
CODE
-
RT750-125-A
RT750-125-A
CU
Stroke
125
125
mm
L
Total length
297
297
mm
LMIN
Minimum length
172
172
mm
RC
Reserves stroke
2
mm
D
Diameter
45
mm
P
Pressure
150
150
bar
PMIN
Pressione minima
20
bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
FIS
Fixing
- ✔
-
-
FB 45
FB 45
FBA 45
FBA 45
FBB 45
FBB 45
FC 45A
FC 45A
FS2 45
FS2 45
FS2A 45
FS2A 45
FSA 45
FSA 45
FSD 45
FSD 45
FCQC 45
FCQC 45
FT 45
FT 45
FTP 45
FTP 45
F0
Initial force
740
740
daN
F1I
Isothermal end force
1270
1270
daN
F1P
Polytropische Endfestigkeit
1589
1589
daN
V
Volume
167.0
167.0
cm^3
S
Surface
4.91
cm^2
W
Weight
1.24
1.24
Kg