??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
RCM
Description
RT 9500 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Bill of material
RT9500-050-A-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
150 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm^3
S
Surface
63.62 cm^2
W
Weight
Kg