??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
RT46 - Male Plug With O-ring
Bill of material
T5360Q0P
CODE
Code
TIPO
Type
MAT
Material
Brass
D1
D2
mm
L1
8,5 mm
L2
11,5 mm
L3
mm
CH
mm
G
g
WT
Working Temperature
-50 ÷ 100 °C
WP
Working Pressure (max)
0 ÷ 16 bar
CONF1
Conformity
AF
Application fields
Vehicles applications