您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
RV20000-050N
Berger Tools
Nitrogen gas Cylinders
RV ISO11901-3,VDI3003
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/cilindri_ad_azoto/rv/rv20000_asmtab.prj},{NB=RV20000-050N--(0)},{CU=50},{L=210},{LMIN=160},{RC=3},{D=195},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0},{V=1995.0},{S=132.73},{W=25.26},{A=130},{E=187},{L3=30.5},{G=130},{CH=0.8},{FB=210},{FBA=210},{FS2=210},{FS2A=210},{FCA=290},{FCQA=210},{FSA=260},{H=53},{FT=240.000},{FSD=200},{FBB=170.000},{ED=1.000},{V2=1.93447},{S2=132.73229},{P2=150},{OSM=10},{SPM=45},{ARTNR=RV20000-050N},{CODE=RV20000-050-A-N},{CODENIT=KD200-50-C},{CX=0},{FIS=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
Berger Tools
Description
RV 20000 - Minima altezza, massima forza
Bill of material
RV20000-050N
ARTNR
RV20000-050N
RV20000-050N
CU
Stroke
50
50
mm
L
Total length
210
210
mm
LMIN
Minimum length
160
160
mm
RC
Reserves stroke
3
mm
D
Diameter
195
mm
P
Pressure
0
0
bar
PMIN
Pressione minima
20
bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
FIS
Fixing
- ✔
-
-
FB 195
FB 195
FBA 195
FBA 195
FS2 195
FS2 195
FS2A 195
FS2A 195
FC 195 A
FC 195 A
FCQC 195
FCQC 195
FBB 195
FBB 195
FT 195
FT 195
F0
Initial force
0
0
daN
F1I
Isothermal end force
0
0
daN
F1P
Polytropische Endfestigkeit
0
0
daN
V
Volume
1995.0
1995.0
cm^3
S
Surface
132.73
cm^2
W
Weight
25.26
25.26
Kg