??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 14
HELP_VARIABLE
Company
Berger Tools
Description
RV 320 - Miniature height, maximum force
Bill of material
RV320-032
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
25 mm
P
Pressure
180 bar
PMIN
Pressure min.
2 bar
CX
Working stroke
FIS
Fixing
PFIS
Position of the fixing collar
F0
Initial force
320 daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm^3
S
Surface
1.77 cm^2
W
Weight
kg