??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 33
HELP_VARIABLE
Company
Berger Tools
Description
RV 6600 - Minima altezza, massima forza
Bill of material
RV6600-038N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
120 mm
P
Pressure
bar
PMIN
Pressione minima
bar
CX
Working stroke
mm
값 입력 CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
mm
V
Volume
cm^3
S
Surface
44.18 cm^2
W
Weight
Kg