??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RWG1.M12D_S55370-C170
Bill of material
S55370-C170
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RWG1.M12D Universal controller
SA110ID05
Main product group
RWG1.M12D
BUSPROTOKOLL
Bus Protokoll
ModBus
SA100ID04
Version of room control units
with multifunctional display
BUSSPROTKOLL
SA71012ID04
Length
143.00 mm
SA71012ID05
Width
56.00 mm
SA71012ID06
Height
118.50 mm
SA71012ID07
mass (net)
0.00 kg
LINK
http://www.siemens.com/btproduct?S55370-C170
SA810ID03
Manufacturer’s reference number
S55370-C170
SA810ID04
Datanorm number
S55370-C170
SA810ID06
GTIN number
7612914107602
SA810ID10
Description text
RWG1.M12D  Universal building controller
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20221025
ETIMCLASSC
ETIM Classcode
EC001102
ETIMCLASSN
ETIM Classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18