??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
RZ - TPR (to 165 lb/ea)
Bill of material
RZ-02TPN-070-05
PN
Part Number
RZ-02TPN-070-05
WH
Wheel
Razer
TT
Tread Type
D
Wheel Dia.
INCH
W
Tread Width
3/4 INCH
CAP
Capacity
110 lbs
WB
Wheel Bearing
Plain
AS
Fits Axle Size
5/16 INCH