??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
Capito
Description
S-PS-TWS - Stratification storage tank with drinking water station
Bill of material
3328009304,1,1,1,1,1,1,1,1,1,1,1,1,1,17,120,0,0,17,120,0,0,17,120,0,0,17,120,0,0,17,120,0,0,17,120,0,0,17,120,0,0,17,120,0,0,17,120,0,0,17,120,0,0,17,120,0,17,120,0,17,120,0,17,120,0,17,120,0,17,120,0,17,120,0,17,120,0,17,120,0,17,120,0
CNSORDERNO
Identnumber
TYP
Type
S-PS-TWS
GR
Size
LODLEVEL
LOD Level
SL
Pouring capacity
l
A
Height without insulation
mm
AI
Height with insulation
mm
D
Ø without insulation
mm
DI
Ø with insulation
mm
KIPP
Tilt dimension
mm
GEW
Weight
kg
CONARTST1
Configuration
CONARTST2
Configuration
CONARTST3
Configuration
CONARTST4
Configuration
CONARTST5
Configuration
CONARTST6
Configuration
CONARTST7
Configuration
CONARTST8
Configuration
CONARTST9
Configuration
CONARTST10
Configuration
CONARTST11
Configuration
CONARTST12
Configuration
CONARTST13
Configuration
CONART1
Connection A1
H1
Connection Height 1
A1
Connection Angle 1
O1
Connection Offset 1
CONART2
Connection A2
H2
Connection Height 2
A2
Connection Angle 2
O2
Connection Offset 2
CONART3
Connection A3
H3
Connection Height 3
A3
Connection Angle 3
O3
Connection Offset 3
CONART4
Connection A4
H4
Connection Height 4
A4
Connection Angle 4
O4
Connection Offset 4
CONART5
Connection A5
H5
Connection Height 5
A5
Connection Angle 5
O5
Connection Offset 6
CONART6
Connection A6
H6
Connection Height 6
A6
Connection Angle 6
O6
Connection Offset 6
CONART7
Connection A7
H7
Connection Height 7
A7
Connection Angle 7
O7
Connection Offset 7
CONART8
Connection A8
H8
Connection Height 8
A8
Connection Angle 8
O8
Connection Offset 8
CONART9
Connection A9
H9
Connection Height 9
A9
Connection Angle 9
O9
Connection Offset 9
CONART10
Connection A10
H10
Connection Height 10
A10
Connection Angle 10
O10
Connection Offset 10
CONART11
Connection A11
H11
Connection Height 11
A11
Connection Angle 11
CONART12
Connection A12
H12
Connection Height 12
A12
Connection Angle 12
CONART13
Connection A13
H13
Connection Height 13
A13
Connection Angle 13
CONART14
Connection A14
H14
Connection Height 14
A14
Connection Angle 14
CONART15
Connection A15
H15
Connection Height 15
A15
Connection Angle 15
CONART16
Connection A16
H16
Connection Height 16
A16
Connection Angle 16
CONART17
Connection A17
H17
Connection Height 17
A17
Connection Angle 17
CONART18
Connection A18
H18
Connection Height 18
A18
Connection Angle 18
CONART19
Connection A19
H19
Connection Height 19
A19
Connection Angle 19
CONART20
Connection A20
H20
Connection Height 20
A20
Connection Angle 20