피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
S-SBARN6200ZZ
Misumi
metric
12_bearing_holders/bearing
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/12_bearing_holders/s_sbarn_asmtab.prj},{NB=S-SBARN6200ZZ},{MATH=A2017},{ARR=304 Stainless Steel},{BN=6200ZZ},{BN1=6200},{DD=10},{D=30},{B=9},{H=54},{W=38},{T=14},{T1=12},{T2=11},{DDHH=24},{D1=36},{PCD=44},{A=44},{F=0},{M=M5(4.3)},{M1=5},{DD1=8.0},{H1=4.4},{ALT1=},{PPATH=s_sbarn/s_sbarn_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Misumi
Description
S-SBARN, S-SBGRN - Bearings with Housings - Low Profile Grease Filled - Single Bearings - Non-Retained - Round
Bill of material
S-SBARN6200ZZ
PN
Part Number
S-SBARN6200ZZ
S-SBARN6200ZZ
MATH
Material of Housing
2017 Aluminum Alloy
304 Stainless Steel
2017 Aluminum Alloy
304 Stainless Steel
ARR
Accessories Retaining Ring
304 Stainless Steel
BN
Bearing No.
6200ZZ
6200ZZ
DD
d
10
10
mm
D
30
30
mm
B
9
9
mm
H
54
54
mm
T2
11
11
mm
DDHH
dh
24
24
mm
PCD
P.C.D.
44
44
mm
M
M (Coarse) (d2)
M5(4.3)
M5(4.3)
DD1
d1
8.0
8.0
mm
H1
4.4
4.4
mm
ALT1
Bearing and Retaining Ring not Assembled
Bearings, Retaining Rings Assembled
with NA (Bearings, Retaining Rings Not Assembled)
Bearings, Retaining Rings Assembled
with NA (Bearings, Retaining Rings Not Assembled)