??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 251
HELP_VARIABLE
Company
Posital
Description
S06V-5AW
Bill of material
OCD-S3E1G-1212-S06V-5AW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Solid Shaft Synchro / Standard / OD 6 mm (0.24")
ELECTRICAL_CONNECTION
Cable#Axial 5 m
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Stainless Steel V2A (1.4305, 303) / Stainless steel V2A (1.4305; 303)
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet