??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
S1 - 3-Phase Power Infeed Block
Bill of material
ABB - 1SAM201907R1103 + S1-M3-25 3-phase power infeed block Flat, for MS116 / MS132, 25mm2, Type E
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF001391
Number of poles
EF000001
Nominal current
A
EF000124
Connection type
EF000003
Mounting method
EF000318
Number of inputs
EF000319
Number of outputs
EF007816
Suitable for solid conductors
EF007818
Suitable for stranded conductors
EF007804
Suitable for fine strand conductors
EF016327
Suitable for fine strand conductors without cable end sleeve
EF016328
Suitable for extra fine-strand conductors
EF016329
Suitable for extra fine-strand conductors without cable end sleeve
EF016330
Conductor cross section, input
mm²
EFI16330
-, -
EF016331
Conductor cross section, output
mm²
EFI16331
-, -
EF016332
Conductor cross section, input AWG
mm²
EFI16332
-, -
EF016333
Conductor cross section, output AWG
-, - mm²
EFI16333
-, -
EF004521
Contact safe
EF000040
Height
mm
EF000008
Width
mm
EF000049
Depth
mm
CTN
Customs tariff number
85369010
WEBLINK
Deeplink product page
Link to product detail page