目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
OCD-S101G-0012-S10S-PAQ
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/17051.prj},{NB=OCD-S101G-0012-S10S-PAQ},{SUPPLIERPID=OCD-S101G-0012-S10S-PAQ},{PRODUKTABBILDUNG=picture-sx-5-cax-mx-nnn.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Solid Shaft Synchro / Standard / OD 10 mm (0.39\")},{ELECTRICAL_CONNECTION=Connector#Axial M12},{PROTECTION_CLASS=IP66/IP67},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fs10s},{H=h0224},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/OCD-S101G-0012-S10S-PAQ/121972901/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
Posital
Description
S10S-PAQ
Bill of material
OCD-S101G-0012-S10S-PAQ
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
OCD-S101G-0012-S10S-PAQ
OCD-S101G-0012-S10S-PAQ
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Solid Shaft Synchro / Standard / OD 10 mm (0.39")
ELECTRICAL_CONNECTION
Connector#Axial M12
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet