??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 306
HELP_VARIABLE
Company
Posital
Description
S120-AAW
Bill of material
OCD-S5B1B-0013-S120-AAW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Solid Shaft Synchro / Standard / OD 12 mm (0.47")
ELECTRICAL_CONNECTION
Cable#Axial 10 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet