??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
S2 - 3-Phase Power Infeed Block
Bill of material
ABB - 1SAM401923R1003 + S2-M3-50 3-phase Power infeed Block for MS165, 50 mm²
PN
Product Id
1SAM401923R1003
EXTTYPE
Extended Product Type
S2-M3-50
INVDES
Invoice Description
S2-M3-50 3-phase Power infeed Block for MS165, 50 mm²
TYPE
Type
S2-M3-50
DES
Description
3-Phase Power Infeed Block
DESCSHORT
Short Description
S2-M3-50 3-phase Power infeed Block
DESCLONG
Long Description
S2-M3-50 three phase feeder terminals allow the connection of cable cross sections up to 50mm². They are usable with MS165 manual motor starters. The rated current is 125 A (IEC) / 120 A (UL).
INTNO
International product number
4013614555725
MANUID
Product number of the Manufacturer
1SAM401923R1003
MANUNAME
Manufacturer Name
ABB
EF001391
Number of poles
3
EF000001
Nominal current
125 A
EF000124
Connection type
Screwing
EF000003
Mounting method
Screw
EF000318
Number of inputs
3
EF000319
Number of outputs
3
EF007816
Suitable for solid conductors
true
EF007818
Suitable for stranded conductors
true
EF007804
Suitable for fine strand conductors
true
EF016327
Suitable for fine strand conductors without cable end sleeve
true
EF016328
Suitable for extra fine-strand conductors
true
EF016329
Suitable for extra fine-strand conductors without cable end sleeve
true
EF016330
Conductor cross section, input
10, 50 mm²
EFI16330
-, -
EF016331
Conductor cross section, output
10, 50 mm²
EFI16331
-, -
EF016332
Conductor cross section, input AWG
8, 0 mm²
EFI16332
-, -
EF016333
Conductor cross section, output AWG
-, - mm²
EFI16333
-, -
EF004521
Contact safe
true
EF000040
Height
65 mm
EF000008
Width
54 mm
EF000049
Depth
59.3 mm
CTN
Customs tariff number
85369010
WEBLINK
Deeplink product page
Link to product detail page