??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
S361_hook
Bill of material
S361 - 2
CODE
Code
S 150 - 267
MODELNO
Model number
S361 - 2
WEIGHT
Weight
108 g
J
28 mm
K
M6 mm
L
88.5 mm
THREADLENGHT
Thread length
50 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/U%20KANCA.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/U%20HOOK.pdf