??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
S558-5500-JV
Bill of material
S558-5500-JV
PN
Part Number
S558-5500-JV
DESC
Description
5GBaseT Lan Magnetic, 60W PoE, Single, -40 to 85º, RoHS, SMT
MS
Mounting Style
SMT
NOP
Number of Ports
Single
APPLICATION
Application
5GBaseT, 60W PoE
PROFILE
Profile
Standard
OT
Operating Temperature
-40 to 85 °C