??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
S5MK - Keyless High Torque Timing Pulley
Bill of material
LE-AW32S5MK100-E-10
BW
Belt width
A
11 mm
W
16 mm
TYPE
Type
AW
PM
Pulley material
RM
Rib material
6061
BM
Bushing material
S45C
PST
Pulley surface treatment
RST
Rib surface treatment
W : Natural anodizing
BST
Bushing surface treatment
-
TN
Teeth number
WS
Wheel shape
E
E(ST bushing)
F
F(SH bushing)
PD
mm
OD
mm
FF
F
mm
EE
E
mm
RR
Reviting Rib
RC
Rib cutting
FC
mm
D
mm
LL
(L)
mm