??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SA1132C1111L - Pneumatic - Pneumatic 3/2 - 1 NPT
Bill of material
SA1132C1111L
CODE
Code
SA1132C1111L
F
Fluid
Filtered and lubricated air
PMAX
Max working pressure
12 bar
T
Temperature
-30 ÷ +70 °C
PF
Flow rate at 6 bar with Δp=1
6500 Nl/min
DN
Orifice size
8 mm
CA
Working port size
1 NPT
CP
Pilot connections
1/8 NPT
CV
Cv
6,60
KV
kv
20,60