??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SA1232C1101L - Pneumatic - Spring 3/2 - 1/2 NPT
Bill of material
SA1232C1101L
CODE
Code
SA1232C1101L
F
Fluid
Filtered and lubricated air
PMAX
Max working pressure
12 bar
T
Temperature
-30 ÷ +70 °C
PF
Flow rate at 6 bar with Δp=1
2500 Nl/min
DN
Orifice size
15 mm
CA
Working port size
1/2 NPT
CP
Pilot connections
1/8 NPT
CV
Cv
2,54
KV
kv
37,88