??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SA773321101C - Pneumatic - Spring - 3/4 NPT
Bill of material
SA773321101C
CODE
Code
SA773321101C
F
Fluid
Filtered and lubricated air
PMAX
Max working pressure
12 bar
T
Temperature
-30 ÷ +70 °C
PF
Flow rate at 6 bar with Δp= 1
6100 Nl/min
DN
Orifice size
20 mm
CA
Working port size
3/4 NPT
CP
Pilot connections
1/8 NPT
CV
Cv
6,20
KV
kv
92,42
W
Weight
973 gr