??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
Safe Speed Monitor - Rotary Encoder Accessories
Bill of material
Safe Speed Monitor
PRODUCT_PICTURE
Product Picture
MANUID
Safe Speed Monitor
DESCSHORT
Short Description
Speed monitor Safe Speed Monitor
EAN
4050143150243
MANUTYPEDESC
Manufacturer Type Description
Safe Speed Monitor
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.400
LENGTH
0.120
WIDTH
0.120
DEPTH
0.050
CTC
Customs tariff number
9032 8900 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink