??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Safety Handwheel SHR
Bill of material
SHR-160-P14
BG
Overall size
A
mm
D
mm
DD
d
mm
DD1
d1
mm
DDD3
d3
mm
L
mm
L1
mm
LL1
l1
mm
LL2
l2
2.5 mm
LL3
l3
mm
D2H7
Bore d2 H7
IDNR
Article number
CNSCTN
Customs tariff number
84879090
NOTE
Note
If the handwheel with handle is intentionally or unintentionally set in rotation (in the same direstion) while the shaft is rotating, it can rotate continuosly (due to bearing friction), which can lead to vibrations at higher speeds and to a risk of accident due to the centrifugal mass of the handle, even when disengaged. This danger or operating codition must therefor be avoided under all circumstances.
STDDTIME
Standard delivery time
The current delivery time for accessories in stock is 1-2 weeks, depending on the order situation. For shorter delivery times please contact us and ask for current stock levels.
USECASE
Anwendungsfall
Anwendungsfall anzeigen
COGX
0.0
COGY
0.0
COGZ
0.0