You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
SAFM16-25-F5-M5-T5-N5
Misumi
metric
01_linear_shafts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/01_linear_shafts/safm.prj},{NB=SAFM16-25-F5-M5-T5-N5},{DTS=g6},{MAT=SUJ2},{ST=-},{D=16},{ALT1=},{L=25.0},{F=5},{ALT11=},{MMC=0},{MMS=0},{M=5},{T=5},{ALT12=},{NMC=0},{NMS=0},{N=5},{ALT3=},{WSC=0},{X=0},{ALT4=},{FC=0},{WFC=0},{A=0},{E=0},{ALT5=},{RC=0},{WRC=0},{YALT5=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Misumi
Description
SAFM, SSAFM, PSAFM, PSSAFM, SFMU, SSFMU, PSFMU, PSSFMU, RSAFM, RSSAFM, PSAGM, PSSAGM - Shafts - Both Ends Threaded with Undercuts
Bill of material
SAFM16-25-F5-M5-T5-N5
PN
Part Number
SAFM16-25-F5-M5-T5-N5
SAFM16-25-F5-M5-T5-N5
DTS
D Tolerance Selection
g6
h5
f8
g6
h5
f8
MAT
Material
52100 Bearing Steel
440C Stainless Steel
52100 Bearing Steel
440C Stainless Steel
ST
Surface Treatment
-
Hard Chrome Plating - Plating Hardness: HV750~ Plating Thickness: 5 micron or More
Low Temp. Black Chrome Plating
-
Hard Chrome Plating - Plating Hardness: HV750~ Plating Thickness: 5 micron or More
Low Temp. Black Chrome Plating
D
16
16
mm
ALT1
L Dimension Tolerance Change
w/o LKC (L Dimension Tolerance Change)
with LKC (L Dimension Tolerance Change)
w/o LKC (L Dimension Tolerance Change)
with LKC (L Dimension Tolerance Change)
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
確定
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
確定
ALT11
Shaft End M Change to Fine Thread
w/o Shaft End M Change to Fine Thread
with MMC (Shaft End M Change to Fine Thread (Bearing Nut))
w/o Shaft End M Change to Fine Thread
with MMC (Shaft End M Change to Fine Thread (Bearing Nut))
MMC
MMC(Fine) Selection
0.000
0.000
MMS
MMS(Fine) Selection
0
0
M
M(Coarse) Selection
5
6
5
6
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
確定
ALT12
Shaft End N Change to Fine Thread
w/o Shaft End N Change to Fine Thread
with NMC (Shaft End N Change to Fine Thread (Bearing Nut))
w/o Shaft End N Change to Fine Thread
with NMC (Shaft End N Change to Fine Thread (Bearing Nut))
NMC
NMC(Fine) Selection
0
0
NMS
NMS(Fine) Selection
0
0
N
N(Coarse) Selection
5
6
5
6
Y
(Y) Max.
1400
1400
mm
LSC
Left Side C
0.5
0.5
mm
RSC
Right Side C
0.5
0.5
mm
ALT3
Wrench Flats
w/o Wrench Flats
with WSC (Wrench Flats at Two Locations)
w/o Wrench Flats
with WSC (Wrench Flats at Two Locations)
WSC
WSC 1mm Increment
0.000
0.000
mm
X
X 1mm Increment
0
0
mm
W
0
mm
LL1
l1
0
mm
ALT4
Set Screw Flats
w/o Set Screw Flat
with FC (Set Screw Flat at One Location)
with WFC (Set Screw Flats at Two Locations)
w/o Set Screw Flat
with FC (Set Screw Flat at One Location)
with WFC (Set Screw Flats at Two Locations)
FC
FC 1mm Increment
0
0
mm
WFC
WFC 1mm Increment
0
0
mm
A
A 1mm Increment
0
0
mm
E
E 1mm Increment
0
0
mm
HHALT4
h
0
mm
ALT5
90-deg. Set Screw Flats
w/o 90-deg. Set Screw Flat
with RC (90-deg. Set Screw Flat at One Location)
with WRC (90-deg. Set Screw Flats at Two Locations)
w/o 90-deg. Set Screw Flat
with RC (90-deg. Set Screw Flat at One Location)
with WRC (90-deg. Set Screw Flats at Two Locations)
RC
RC 1mm Increment
0.000
0.000
mm
WRC
WRC 1mm Increment
0.000
0.000
mm
YALT5
Y 1mm Increment
0.000
0.000
mm
BB1
b1
0
mm
HHALT5
h
0.0
mm