??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
SAFMEU,PSAFMEU - Linear Shafts / Stepped on Both Sides / External Thread / Undercut / h6,h7 / cf53 / EN1.1213
Bill of material
SAFMEU16-25-F5-M5-T5-N5
PN
Part Number
TYPE
Type
SAFMEU
DTS
D Tolerance Selection
MAT
Material
Cf53
ST
Surface Treatment
-
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
ALT11
Shaft End M Change to Fine Thread
MMC
MMC(Fine) Selection
MMS
MMS(Fine) Selection
M
M(Coarse) Selection
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
ALT12
Shaft End N Change to Fine Thread
NMC
NMC(Fine) Selection
NMS
NMS(Fine) Selection
N
N(Coarse) Selection
Y
(Y) Max.
mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT3
Wrench Flats
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
YALT5
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm