SAIFMM-53-C
WMBerg
INCH
Couplings and Clutches
Adapters
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/adapters/saifmm_c.prj},{NB=SAIFMM-53-C},{PN=SAIFMM-53-C},{DES=Precision Shaft Adapter},{CN=Master Inch/Metric Catalog},{CP=G62},{MAT=303 Stainless Steel},{D1D=0.2186},{D1F=0.21875000},{D2N=6},{D2A=5.995},{A=1.102},{B=0.551},{C=0.350},{E=0.312},{F=0.260},{H=0.390},{UWC=CG1-12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 106
HELP_VARIABLE
Company
WMBerg
Description
SAIFMM-XXX-C - Inch Female - Metric Male - Clamp Hub
Bill of material
SAIFMM-53-C
PN
Product No.
SAIFMM-53-C
SAIFMM-53-C
DES
Description
Precision Shaft Adapter
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
303 Stainless Steel
D1D
Inch Female D1 Dia. Decimal
0.2186
0.2186
Inch
D1F
Inch Female D1 Dia. Fraction
7/32
7/32
Inch
D2N
Metric Male D2 Dia. Nom
6
6
mm
D2A
Metric Male D2 Dia. Actual
5.995
5.995
mm
A
1.102
1.102
Inch
B
0.551
0.551
Inch
C
0.350
0.350
Inch
E
0.312
0.312
Inch
F
0.260
0.260
Inch
H
0.390
0.390
Inch
UWC
Use With Clamp
CG1-12
CG1-12