您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
한국어
SAR210
Misumi
metric
07_slide_rails/cable_carriers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/07_slide_rails/sarc2_asmtab.prj},{NB=SAR210},{MAT1=Aluminum Alloy},{ST1=Clear Anodize},{MAT2=Aluminum Alloy},{ST2=Clear Anodize},{MAT3=Steel},{NO=10},{RL=100},{TD=60},{A=0},{B=70},{C=0},{D=70},{LR=SAR2},{PPATH=sar2_series/sar2_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Misumi
Description
SAR2, SARC2 - Slide Rails - 2-Step - Aluminum Alloy
Bill of material
SAR210
PN
Part No.
SAR210
SAR210
MAT1
Material of 1
Aluminum Alloy
ST1
Surface Treatment of 1
Clear Anodize
MAT2
Material of 2
Aluminum Alloy
ST2
Surface Treatment of 2
Clear Anodize
MAT3
Material of 3
Steel
NO
No.
10
10
RL
Rail Length
100
100
mm
TD
Travel Distance
60
60
mm
A
0
0
mm
B
70
70
mm
C
0
0
mm
D
70
70
mm
LR
Load Rating
147
51
147
51
N/2 Pcs.