??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schiedel
Description
SARGAS 3
Bill of material
STOVE SARGAS 3
IDNR
Ident number
MAT
Material
168871
EAN
EAN/UPC-Code
4051921385239
SAP
Shorttext
STOVE SARGAS 3
A
424 mm
B
512 mm
C
1103 mm
D1
ØD1
130 mm
D2
ØD2
180 mm
X
161 mm
NL
Nominal length
1103 mm
WG
Weight
100 kg