??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 5GT NT25 SPAA - Keyless High Torque Timing Pulleys - 5GT Type
Bill of material
SATP-5GT-NT25-BW120-SPAA-O-8-HA
PN
Part No.
SATP-5GT-NT25-BW120-SPAA-O-8-HA
STP
Surface Treatment of Pulley
NT
No. of Teeth
25
TNW
Type Nominal Width
PS
Pulley Shape
PSA
'O'
DD
Shaft Hole Diameter d
mm
PD
P.D.
39.79 mm
OD
O.D.
38.65 mm