??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 5GT NT34 SPAS - Keyless High Torque Timing Pulleys - 5GT Type
Bill of material
SATP-5GT-NT34-BW150-SPAS-I-10-HA
PN
Part No.
SATP-5GT-NT34-BW150-SPAS-I-10-HA
STP
Surface Treatment of Pulley
NT
No. of Teeth
34
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Diameter d
mm
PD
P.D.
54.11 mm
OD
O.D.
53.15 mm