??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S5M N36 SPB - Keyless High Torque Timing Pulleys - S5M Type
Bill of material
SATP-S5M-NT36-BW150-SPB-I-10-HA
PN
Part No.
SATP-S5M-NT36-BW150-SPB-I-10-HA
STP
Surface Treatment of Pulley
NT
No. of Teeth
36
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Diameter d
mm
PD
P.D.
57.30 mm
OD
O.D.
56.34 mm