??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S5M N48 SPB - Keyless High Torque Timing Pulleys - S5M Type
Bill of material
SATP-S5M-NT48-BW150-SPB-I-12-HA
PN
Part No.
SATP-S5M-NT48-BW150-SPB-I-12-HA
STP
Surface Treatment of Pulley
NT
No. of Teeth
48
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Diameter d
mm
PD
P.D.
76.39 mm
OD
O.D.
75.43 mm