??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S5M NT36 SPAS - Keyless High Torque Timing Pulleys - S5M Type
Bill of material
SATP-S5M-NT36-BW150-SPAS-I-10-HA
PN
Part No.
SATP-S5M-NT36-BW150-SPAS-I-10-HA
STP
Surface Treatment of Pulley
NT
No. of Teeth
36
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Diameter d
mm
PD
P.D.
57.30 mm
OD
O.D.
56.34 mm