??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP-S5M NT48 SC - High Torque ClampingTiming Pulleys - S5M
Bill of material
SATP-S5M-NT48-BW100-SC-12-HA
PN
Part No.
SATP-S5M-NT48-BW100-SC-12-HA
ST
Surface Treatment
NT
No. of Teeth
48
TC
Type Width Code
DD
Shaft Hole Diameter d
mm
PD
P.D.
76.39 mm
OD
O.D.
75.43 mm
K
keyway