??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP-S5M NT50 SC - High Torque ClampingTiming Pulleys - S5M
Bill of material
SATP-S5M-NT50-BW100-SC-12-HA
PN
Part No.
SATP-S5M-NT50-BW100-SC-12-HA
ST
Surface Treatment
NT
No. of Teeth
50
TC
Type Width Code
DD
Shaft Hole Diameter d
mm
PD
P.D.
79.58 mm
OD
O.D.
78.62 mm
K
keyway